[Ui] rated insulation voltage
|
800 V
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ics] rated service short-circuit breaking capacity
|
36 kA at 415 V AC 50/60 Hz
|
Mechanical durability
|
50000 cycles
|
Electrical durability
|
50000 cycles at 440 V In/2
30000 cycles at 440 V In
|
Mounting support
|
Backplate
|
Mounting position
|
Horizontal and vertical
|
Number of modules
|
3 module(s)35 mm
|
Protection type
|
L : for overload protection (thermal)
I : for short-circuit protection (magnetic)
|
Trip unit rating
|
63 A at 40 °C
|
Thermal protection adjustment range
|
44.1…63 A
|
Earth-leakage protection
|
Without
|
Product destination
|
250 A panelboard
400/630 A panelboard
|