|
|
|
NSYCAG104X95LM
Metal outlet grille cut-out 104x80mm ext dim 120x120mm IP23
|
|
|
Main
Range
|
ClimaSys
|
Product
|
ClimaSys CA
|
Range compatibility
|
ClimaSys ClimaSys CV
|
Product or component type
|
Metal louvre plate
|
Accessory / separate part category
|
Thermal management accessory
|
Accessory / separate part destination
|
ClimaSys ventilation system
|
Mounting location
|
Sides of enclosure
|
Fixing mode
|
By screws
|
Device composition
|
1 metal louvre
|
Complementary
Material
|
Steel
|
Colour
|
Grey (RAL 7035)
|
Surface finish
|
Epoxy-polyester powder
|
Cut-out dimensions
|
95 x 104 mm
|
Height
|
External: 120 mm
|
Width
|
External: 120 mm
|
IP degree of protection
|
IP23
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.8 cm
|
Package 1 Width
|
12.5 cm
|
Package 1 Length
|
13.0 cm
|
Package 1 Weight
|
196.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|