Schneider-Electric Worcester Electrical Distributors Ltd
 
NSYS3D5425 picture- worcesterelectrical
NSYS3D5425
Spacial S3D plain door w/o mount.plate. H500xW400xD250 IP66 IK10 RAL7035.
Local distributor code Local distributor code: 
392866253
EAN Code EAN Code: 
3606480159428
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial S3D
Application Multi-purpose
Category Compact enclosure
Enclosure nominal height 500 mm
Enclosure nominal width 400 mm
Enclosure nominal depth 250 mm
Door type Plain
Mounting plate description Without mounting plate
Type of gland plate Standard
Installation accessory type Wall-mounting
Device composition 1 body
1 door
1 lock
1 cable gland plate
Complementary
Body type Gutter-shaped front rail double sheet thickness
Single piece body
Number of doors Front face: 1 door(s)
Door opening side Reversible (120 °)
Lock type 3 mm double-bar lock
Accessibility for operation Front
Removable parts Door by hinges
Cable gland plate by screws
Material Steel
Surface finish Epoxy-polyester powder
Colour Grey (RAL 7035)
Standards IEC 62208
Product certifications DNV
UL
BV
LR
cUL
GL
Net weight 10.2 kg
Environment
NEMA degree of protection NEMA 4X/13
IK degree of protection IK10 conforming to IEC 62262
IP degree of protection IP66 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29 cm
Package 1 Width 42 cm
Package 1 Length 51 cm
Package 1 Weight 9.14 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 27
Package 2 Height 170 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Package 2 Weight 269 kg
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
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months