Material
|
ABS with 45% of post-industrial recycled content
|
Colour
|
Grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
TÜV
|
Electrical insulation class
|
Class II
|
IP degree of protection
|
IP66 conforming to NEMA 4.4X
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Glow wire resistance
|
650 °C conforming to IEC 60695-2-11
|
Ambient air temperature for storage
|
-15…40 °C
|
Operating temperature
|
-25…60 °C
|
Net weight
|
0.151 kg
|