|
|
|
XAPJ1501H29
die-cast empty control station - XAPJ - Ø 22 - zinc alloy - 1 opening
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
End of Standard Services APR 18, 2024
|
|
|
Main
Range of product
|
Harmony XAP
|
Product or component type
|
Die-cast empty control station
|
Device short name
|
XAPJ
|
Product destination
|
For Ø 22 mm control and signalling units
|
Product front plate size
|
80 x 80 mm
|
Usable depth
|
74.5 mm
|
Number of cut-out
|
1 cut-out
|
Colour of base of enclosure
|
Blue
|
Colour of cover
|
Yellow
|
Material
|
Zinc alloy
|
Cable entry
|
1 hole with blanking plug for ISO 429248 cable gland, clamping capacity: 20 mm
1 hole without blanking plug for ISO 429248 cable gland, clamping capacity: 20 mm
|
Device mounting
|
Flush
|
IP degree of protection
|
IP65 conforming to IEC 60529
IP69 conforming to NF C 20-010
IP69K
|
Complementary
Number of vertical rows
|
1
|
Environment
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Overvoltage category
|
Class I conforming to IEC 60536
Class I conforming to NF C 20-030
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.8 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.9 cm
|
Package 1 Weight
|
788 g
|
Offer Sustainability
Contractual warranty
|
|