|
|
|
XVBC21
Base unit + cover for modular tower lights, plastic, black, Ø70, bottom entry, side cable entry
|
|
|
Main
Range of product
|
Harmony XVB Universal
|
Product or component type
|
Base unit with cover
|
Component name
|
XVBC
|
Material
|
Glass reinforced polyamide: base unit
Polycarbonate: cover unit
|
Complementary
Fixing mode
|
Direct or tube fixing
|
Mounting diameter
|
70 mm
|
Product destination
|
Banks without flash discharge tube unit
|
Electrical connection
|
1 connector for standard input
|
Cable entry
|
Bottom or side entry
|
Assembly style
|
Customer assembly, up to 5 units
|
Terminals description ISO n°1
|
(GND)GROUND
(COM-1)PW
(COM-4)PW
(COM-3)PW
(COM-5)PW
(COM-2)PW
|
Net weight
|
0.19 kg
|
Environment
Product certifications
|
CCC
EAC
CSA C22-2 No 14
UL 508
|
Standards
|
IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
NEMA degree of protection
|
Type 4X conforming to UL (indoor)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.500 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
9.500 cm
|
Package 1 Weight
|
206.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
36
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
8.173 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
288
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
71.516 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|