|
|
|
ZB2BY2101
PLASTIC NAMEPLATE
|
|
|
Main
Product or component type
|
Blank legend
|
Accessory / separate part type
|
Legend
|
Accessory / separate part category
|
Marking accessory
|
Complementary
Marking
|
Unmarked on black background
Unmarked on red background
|
Standards
|
NF E 52-124
|
Net weight
|
0.001 kg
|
Accessory / separate part destination
|
Pendant control station for power circuit
Pendant control station for control circuit
|
Product compatibility
|
XACM
XACA
XACB
|
Label dimensions
|
30 x 40 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.100 cm
|
Package 1 Width
|
3.500 cm
|
Package 1 Length
|
4.000 cm
|
Package 1 Weight
|
0.800 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
1.000 cm
|
Package 2 Width
|
8.000 cm
|
Package 2 Length
|
8.000 cm
|
Package 2 Weight
|
10.000 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
1500
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
1.796 kg
|
Offer Sustainability
Contractual warranty
|
|