|
|
|
MGU3.487.18
Unica - loudspeaker socket - 1 m - white
|
|
|
|
|
End of Commercialization MAR 26, 2024
|
|
|
|
|
Main
Aesthetic name
|
Unica (standard aesthetic)
|
Product or component type
|
Loudspeaker socket
|
Device presentation
|
Mechanism
|
Colour tint
|
White
|
Complementary
Socket number
|
1
|
Number of modules
|
1 module
|
Connections - terminals
|
2 pressure fixing
|
Fixing mode
|
Clip-in
|
Material
|
ASA + PC: mechanism cover
|
Depth
|
37 mm
|
Width
|
22.5 mm
|
Height
|
45 mm
|
Net weight
|
0.014 kg
|
Environment
IP degree of protection
|
IP20
|
IK degree of protection
|
IK01
|
Ambient air temperature for operation
|
15…30 °C
|
Ambient air temperature for storage
|
0…35 °C
|
Environmental characteristic
|
Oil
UV resistant
Bleach
Liquid soap
Acetone
Window-cleaning fluid
Alcohol
Petrol
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
6.500 cm
|
Package 1 Length
|
6.500 cm
|
Package 1 Weight
|
18.400 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
4.500 cm
|
Package 2 Width
|
13.500 cm
|
Package 2 Length
|
33.000 cm
|
Package 2 Weight
|
243.000 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
1.208 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|