|
|
|
MGU3.511.12
Unica Top/Class - rotary dimmer - 230 VAC - 40...400 W/VA - graphite
|
|
|
|
|
End of Commercialization DEC 31, 2023
|
|
|
|
|
Main
Aesthetic name
|
Unica Top - Unica Class
|
Product or component type
|
Dimmer
|
Device presentation
|
Mechanism
|
Fixing mode
|
Clip-in
|
[Ue] rated operational voltage
|
230 V AC 50 Hz
|
Number of modules
|
2 modules
|
Colour tint
|
Graphite
|
Complementary
Dimmer control
|
Rotary push type
|
Maximum permanent current
|
1.74 A
|
Total number of wires
|
2
|
Load type
|
230 V AC halogen lamp - 40...400 W
230 V AC incandescent lamp - 40...400 W
Low voltage halogen lamp with ferromagnetic transformer - 40...400 VA
|
Protection type
|
Fuse protection
|
Fuse type
|
4 Ah 5 x 20 mm 230 V 50 Hz
|
Marking
|
L+N
|
Connections - terminals
|
Screw terminals
|
Clamping connection capacity
|
<= 2 x 2.5 mm²
|
Connected auxiliaries
|
2-way switch
|
Material
|
ASA + PC: mechanism cover
|
Standards
|
EN 60669-2-1
|
Product certifications
|
CE
|
Ambient air temperature for operation
|
5…30 °C
|
Ambient air temperature for storage
|
-20…60 °C
|
Embedding depth
|
34 mm
|
Depth
|
54 mm
|
Width
|
45 mm
|
Height
|
45 mm
|
Net weight
|
0.071 kg
|
Environment
IK degree of protection
|
IK01
|
IP degree of protection
|
IP20
|
Environmental characteristic
|
Window-cleaning fluid
Acetone
Petrol
Oil
Bleach
Alcohol
UV resistant
Liquid soap
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
9.8 cm
|
Package 1 Length
|
10.8 cm
|
Package 1 Weight
|
124.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.208 kg
|
Offer Sustainability
Contractual warranty
|
|