|
|
|
MGU9.865.18
Unica - blind cover plate for - 1 m - white
|
|
|
|
|
End of Commercialization MAR 26, 2024
|
|
|
|
|
Main
Range
|
Unica
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Blind cover
|
Aesthetic name
|
Unica (standard aesthetic)
|
Number of modules
|
1 module
|
Device presentation
|
Cover plate
|
Fixing mode
|
Clip-in
|
Colour tint
|
White (RAL 9003)
|
Complementary
Material
|
ASA + PC: cover plate
|
Standards
|
EN 60669-1
|
Depth
|
14 mm
|
Width
|
45 mm
|
Height
|
22.4 mm
|
Net weight
|
0.01 kg
|
Environment
IK degree of protection
|
IK01
|
IP degree of protection
|
IP40
|
Environmental characteristic
|
Acetone
Liquid soap
Window-cleaning fluid
Petrol
Alcohol
Bleach
UV resistant
Oil
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1 cm
|
Package 1 Width
|
2.3 cm
|
Package 1 Length
|
4.5 cm
|
Package 1 Weight
|
4 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
6.5 cm
|
Package 2 Width
|
12.4 cm
|
Package 2 Length
|
18.5 cm
|
Package 2 Weight
|
137 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
1.405 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|