|
|
|
RXZE2S111M
socket, Harmony Electromechanical Relays, for RXM3 relays, screw connec to rs, separate contact
|
|
|
Main
Range of product
|
Harmony Electromechanical Relays
|
Device short name
|
RXZ
|
Product or component type
|
Socket
|
Product compatibility
|
Plug-in relay RXM with 3 C/O contact
|
Contacts type and composition
|
3 C/O
|
[Ith] conventional free air thermal current
|
10 A
|
Complementary
Shape of pin
|
Flat
|
[Ue] rated operational voltage
|
< 250 V
|
Contact terminal arrangement
|
Separate
|
Connections - terminals
|
Connector, 1 x 0.25...1 x 2.5 mm² (AWG 22...AWG 14) flexible with cable end
Connector, 2 x 0.25...2 x 1 mm² (AWG 22...AWG 17) flexible with cable end
Connector, 1 x 0.5...1 x 2.5 mm² (AWG 20...AWG 14) solid without cable end
Connector, 2 x 0.5...2 x 1.5 mm² (AWG 20...AWG 16) solid without cable end
|
Tightening torque
|
< 1 N.m for M3 screw(s)
|
Fixing mode
|
By screw (panel)
Clip-on (35 mm symmetrical DIN rail)
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Overvoltage category
|
III
|
Pollution degree
|
3
|
Sale per indivisible quantity
|
10
|
Width
|
27 mm
|
Net weight
|
0.066 kg
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
|
Dielectric strength
|
2500 V
|
Standards
|
IEC 61984
|
Product certifications
|
UL
Lloyd's
CSA
|
Marking
|
CE
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-40…55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.7 cm
|
Package 1 Width
|
6.1 cm
|
Package 1 Length
|
8.2 cm
|
Package 1 Weight
|
61 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
11.6 cm
|
Package 2 Width
|
6.8 cm
|
Package 2 Length
|
14 cm
|
Package 2 Weight
|
624 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
10.7 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|