Schneider-Electric alphaelectric
 
LC1D65AM7 picture- alphaelectric
LC1D65AM7
접촉기 TeSys LC1-D - 3극 - AC-3 440V 65 A - 코일 220 V AC
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D40A…D65A

a

55

b1

with LA4 D●2

with LA4 DB3 or LAD 4BB3

136

with LA4 DF, DT

157

with LA4 DM, DW, DL

166

c

without cover or add-on blocks

118

with cover, without add-on blocks

120

c1

with LAD N (1 contact)

with LAD N or C (2 or 4 contacts)

150

c2

with LA6 DK10, LAD 6DK

163

c3

with LAD T, R, S

171

with LAD T, R, S and sealing cover

175