Schneider-Electric
 
LC1D50ABD foto- dataprocessor
LC1D50ABD
TeSys D - Contactor 3M - HC: M+V - AC-3<=440V 50A - Stuurspanning: 24V DC
EAN Code EAN Code: 
3389119408783
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D40A…D65A

a

55

b1

with LAD 4BB3

136

with LA4 DF, DT

157

c

without cover or add-on blocks

118

with cover, without add-on blocks

120

c1

with LAD N (1 contact)

with LAD N or C (2 or 4 contacts)

150

c2

with LA6 DK10

163

c3

with LAD T, R, S

171

with LAD T, R, S and sealing cover

175