Schneider-Electric Electramania
 
GV2ME01 picture- electramania
GV2ME01
Motor circuit breaker, TeSys GV2, 3P, 0.1-0.16 A, thermal magnetic, screw clamp terminals
Local distributor code Local distributor code: 
381796774
EAN Code EAN Code: 
3389110342925
Schneider Electric
Dimensions Drawings
Dimension

GV2ME


(1)
Maximum
X1 Electrical clearance = 40 mm for Ue ≤ 690 V

b

GV2ME●●

89

GV2ME●●3

101

Mounting

GV2ME

On 35 mm rail


c = 78.5 on AM1 DP200 (35 x 7.5)

c = 86 on AM1 DE200, ED200 (35 x 15)

On panel with adapter plate GV2AF02


On pre-slotted plate AM1 PA


On rails DZ5 MB201


GV2AF01

Combination GV2ME + TeSys k contactor


GV2AF3

Combination GV2ME + TeSys d contactor


GV2ME +

LC1D09…D18

LC1D25 and D32

b

176.4

186.8

c1

94.1

100.4

c

99.6

105.9

GV2AF4 + LAD311

Combination GV2ME + TeSys d contactor


GV2ME +

LC1D09…D18

LC1D25 and D32

b

176.4

186.8

c1

103.1

136.4

c

135.6

141.9

d1

107

107

d

112.5

112.5

GV2ME + GV1L3 (Current Limiter)


X1 = 10 mm for Ue = 230 V or 30 mm for 230 V < Ue ≤ 690 V