Schneider-Electric Electramania
 
LC1D25F7 picture- electramania
LC1D25F7
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 110 V AC coil
Local distributor code Local distributor code: 
381803845
EAN Code EAN Code: 
3389110349719
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Including LAD 4BB
(2)
Minimum electrical clearance

LC1

D25…D38 (3-pole)

b

without add-on blocks

85

b1

with LAD 4BB

98

with LA4 D●2

114(1)

with LA4 DF, DT

123(1)

with LA4 DW, DL

130(1)

c

without cover or add-on blocks

90

with cover, without add-on blocks

92

c1

with LAD N or C (2 or 4 contacts)

123

c2

with LA6 DK10, LAD 6K10

135

c3

with LAD T, R, S

143

with LAD T, R, S and sealing cover

147

(1)

Including LAD 4BB.