Schneider-Electric Electramania
 
LC1D50AP7 picture- electramania
LC1D50AP7
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 230 V AC 50/60 Hz coil
Local distributor code Local distributor code: 
390826392
EAN Code EAN Code: 
3389119408707
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D40A…D65A

a

55

b1

with LA4 D●2

with LA4 DB3 or LAD 4BB3

136

with LA4 DF, DT

157

with LA4 DM, DW, DL

166

c

without cover or add-on blocks

118

with cover, without add-on blocks

120

c1

with LAD N (1 contact)

with LAD N or C (2 or 4 contacts)

150

c2

with LA6 DK10, LAD 6DK

163

c3

with LAD T, R, S

171

with LAD T, R, S and sealing cover

175