Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
Application
|
Product or component type
|
Sensor
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
Rotation monitoring
|
Sensor name
|
XSA
|
Sensor design
|
Cylindrical M30
|
Size
|
81 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Metal
|
Enclosure material
|
Nickel plated brass
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
10 mm
|
Discrete output function
|
1 NC
|
Output circuit type
|
AC/DC
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
[Us] rated supply voltage
|
24...210 V DC
24...240 V AC 50/60 Hz
|
Switching capacity in mA
|
5...200 mA DC
5...350 mA AC
|
IP degree of protection
|
IP67 conforming to IEC 60529
|