Indicator Bank without “Flash” Discharge Tube Unit Dimensions Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.
(1) Base unit XVBC21, to be ordered separately (2) Illuminated or audible signalling unit (3) Cover (supplied with XVBC21 base unit) Number of illuminated or audible signalling units (no “flash”) | b in mm | b in in. |
---|
1 | 138 | 5.43 | 2 | 201 | 7.91 | 3 | 264 | 10.39 | 4 | 327 | 12.87 | 5 | 390 | 15.35 |
Indicator Bank with “Flash” Discharge Tube Unit Dimensions Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.
(1) Base unit XVBC07, to be ordered separately (2) Illuminated or audible signalling unit (3) “Flash” unit, to be ordered separately Number of illuminated or audible signalling units other than “flash” tube | b in mm | b in in. |
---|
1 | 295 | 11.61 | 2 | 358 | 14.09 | 3 | 421 | 16.57 | 4 | 484 | 19.06 |
|