Schneider-Electric Electramania
 
XVBC4M5 picture- electramania
XVBC4M5
Illuminated unit for modular tower lights, plastic, orange, Ø70, flashing, for bulb or LED, 48... 230 VAC
Local distributor code Local distributor code: 
380608119
EAN Code EAN Code: 
3389110845204
Schneider Electric
Dimensions Drawings
Indicator Bank without “Flash” Discharge Tube Unit
Dimensions

Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


(1)
Base unit XVBC21, to be ordered separately
(2)
Illuminated or audible signalling unit
(3)
Cover (supplied with XVBC21 base unit)

Number of illuminated or audible signalling units (no “flash”)

b in mm

b in in.

1

138

5.43

2

201

7.91

3

264

10.39

4

327

12.87

5

390

15.35


Indicator Bank with “Flash” Discharge Tube Unit
Dimensions

Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


(1)
Base unit XVBC07, to be ordered separately
(2)
Illuminated or audible signalling unit
(3)
“Flash” unit, to be ordered separately

Number of illuminated or audible signalling units other than “flash” tube

b in mm

b in in.

1

295

11.61

2

358

14.09

3

421

16.57

4

484

19.06