Schneider-Electric Electramania
 
XVBC5G5 picture- electramania
XVBC5G5
Illuminated unit for modular tower lights, plastic, orange, Ø70, flashing, integral LED, 120 V AC
Local distributor code Local distributor code: 
388813744
EAN Code EAN Code: 
3389110145809
Schneider Electric
Dimensions Drawings
Indicator Bank without “Flash” Discharge Tube Unit
Dimensions

Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


(1)
Base unit XVBC21, to be ordered separately
(2)
Illuminated or audible signalling unit
(3)
Cover (supplied with XVBC21 base unit)

Number of illuminated or audible signalling units (no “flash”)

b in mm

b in in.

1

138

5.43

2

201

7.91

3

264

10.39

4

327

12.87

5

390

15.35


Indicator Bank with “Flash” Discharge Tube Unit
Dimensions

Below drawing shows the minimum configuration of the product. Select the number of stages according to the product characteristics in order to get b dimension.


(1)
Base unit XVBC07, to be ordered separately
(2)
Illuminated or audible signalling unit
(3)
“Flash” unit, to be ordered separately

Number of illuminated or audible signalling units other than “flash” tube

b in mm

b in in.

1

295

11.61

2

358

14.09

3

421

16.57

4

484

19.06