Dimensions
(1) Minimum electrical clearance LC1 | D40A…D65A |
---|
a | | 55 | b1 | with LA4 D●2 | – | with LA4 DB3 or LAD 4BB3 | 136 | with LA4 DF, DT | 157 | with LA4 DM, DW, DL | 166 | c | without cover or add-on blocks | 118 | with cover, without add-on blocks | 120 | c1 | with LAD N (1 contact) | – | with LAD N or C (2 or 4 contacts) | 150 | c2 | with LA6 DK10, LAD 6DK | 163 | c3 | with LAD T, R, S | 171 | with LAD T, R, S and sealing cover | 175 |
|