Schneider-Electric LightCom RO
 
LC1D65AFE7
LC1D65AFE7
TeSys D contactor - 3P(3 NO) - c.a.-3 - <= 440 V 65 A - 115 V c.a. 50/60 Hz bobina
Schneider Electric
Dimensions Drawings
Dimensions


(1)
Minimum electrical clearance

LC1

D40A…D65A

a

55

b1

with LA4 D●2

with LA4 DB3 or LAD 4BB3

136

with LA4 DF, DT

157

with LA4 DM, DW, DL

166

c

without cover or add-on blocks

118

with cover, without add-on blocks

120

c1

with LAD N (1 contact)

with LAD N or C (2 or 4 contacts)

150

c2

with LA6 DK10, LAD 6DK

163

c3

with LAD T, R, S

171

with LAD T, R, S and sealing cover

175