Schneider-Electric Lipapromet
 
ABL6TS160G picture- lipapromet
ABL6TS160G
voltage transformer - 230..400 V - 1 x 115 V - 1600 VA
Telemecanique
Dimensions Drawings
Dimensions


Dimensions in mm

a

b

c

G

J

Ø

174

163

167

135

141

7

Dimensions in in.

a

b

c

G

J

Ø

6.85

6.42

6.57

5.31

5.55

0.27