|
|
|
GBX1600151403F
Växellåda, Lexium, GBX, Växellåda med rak tandning GBX, Ø 160 mm, utväxling 15:1,, 10 arcmin, 700 Nm
|
|
|
Dimensions
(1) Dimensions a, a1, c, Ø6 and Ø7 depend on the planetary gearbox/servo motor combination Dimensions in mm a2 | a3 | a4 | a5 | h | g | Ø1 | Ø2 | Ø3 | Ø4 (oblong) | Ø5 |
---|
153.5 | 87 | 80 | 8 | 43 | 12 | 160 | 130 h7 | 40 h7 | M12 x 20 | 145 |
Dimensions in mm a | a1 | c | Ø6 | Ø7 |
---|
305 | 64.5 | 140 x 140 | M10 | 165 |
Dimensions in in. a2 | a3 | a4 | a5 | h | g | Ø1 | Ø2 | Ø3 | Ø4 oblong | Ø5 |
---|
6.04 | 3.42 | 3.14 | 0.31 | 1.69 | 0.47 | 6.29 | 5.12 h7 | 1.57 h7 | M12 x 0.79 | 5.70 |
Dimensions in in. a | a1 | c | Ø6 | Ø7 |
---|
12.00 | 2.53 | 0.21 x 0.21 | M10 | 6.49 |
|
|