Schneider-Electric
 
XS130B3PAM12 picture- myse
XS130B3PAM12
inductive sensor XS1 M30, L55mm, brass, Sn15mm, 12..24VDC, M12
Telemecanique
Download & Documents 1 to 11 of 11
Catalogue
 
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2022-01-15       
Catalogue Inductive proximity sensors XS range English 10/2020 English   2022-01-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
 
Certificate
 
XS... inductive proximity switches - UL certification record English   2021-11-15  summary
XS... inductive proximity switches - UL certification record

UL certification record (listed products)
 
XS1••B1/B2/B3/B4..., XS2••AA/SA..., XS5... and XS6... inductive proximity switches - CSA certificate of compliance English   2022-01-15  summary
XS1••B1/B2/B3/B4..., XS2••AA/SA..., XS5... and XS6... inductive proximity switches - CSA certificate of compliance

CSA certificate of compliance
 
XS1••B3NA/NB... and XS1••B3PA/PB... inductive proximity switches - E2 approval certificate English, French   2022-01-15  summary
XS1••B3NA/NB... and XS1••B3PA/PB... inductive proximity switches - E2 approval certificate

E2 approval certificate
 
 
CAD
 
CAD file (on TraceParts) for XS130B3PAM12: inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12 SILENT   2019-05-31       
 
REACh Declaration
 
XS130B3PAM12 : inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12 English   2022-01-21  summary
XS130B3PAM12 : inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12

inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12
 
 
Declaration of conformity
 
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity English, French   2022-01-17  summary
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity

EU declaration of conformity
 
 
End of Life Information
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2022-01-15       
 
Product Environmental Profile
 
XS612B1PAL2 Inductive proximity switch, Product Environmental Profile English   2022-01-15       
 
EU RoHS Declaration
 
XS130B3PAM12 : inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12 English   2022-01-21  summary
XS130B3PAM12 : inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12

inductive sensor XS1 M30 - L55mm - brass - Sn15mm - 12..24VDC - M12