Inapoi
Descoperiti K10F013UCH de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Technical Description
Descarcare si documente
Discover your Schneider-Electric tools
K10F013UCH
Comutator Cu Came - 3 Poli - 60° - 10 A - Pentru Ø 16 Sau 22 Mm
Descarcare K10F013UCH fise de date
Model CAD 3D
ASTAZI
IUN 29, 2024
Sfarsitul comercializarii
AUG 15, 2024
Sfarsitul serviciilor standard
Dimensions Drawings
Cam Switch
Front Mounting by Ø16 mm/0.63 in. or Ø 22 mm/0.87 in. hole
a
75 mm/2.95 in.
e
support panel thickness: 0.5 mm to 5 mm/0.02 in. to 0.2 in.