Inapoi
Descoperiti K10H014UCH de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Technical Description
Descarcare si documente
Discover your Schneider-Electric tools
K10H014UCH
Comutator Cu Came - 4 Poli - 60° - 10 A - Pentru Ø 16 Sau 22 Mm
Descarcare K10H014UCH fise de date
Model CAD 3D
Dimensions Drawings
Cam Switch
Front Mounting by Ø16 mm/0.63 in. or Ø 22 mm/0.87 in. hole
a
87 mm/3.42 in.
e
support panel thickness: 0.5 mm to 5 mm/0.02 in. to 0.2 in.