Inapoi
Descoperiti K1C003QCH de la
Caracteristici
Dimensions Drawings
Technical Description
Descarcare si documente
Discover your Schneider-Electric tools
K1C003QCH
Comutator Pas Cu Pas Cu Came - 1 Pol - 45° - 12 A - Pentru Ø 22 Mm
Descarcare K1C003QCH fise de date
Model CAD 3D
Dimensions Drawings
Operating Head and Body with Plastic Base
Front Mounting by Ø 22 mm/0.87 in. Hole
a1
80.5 mm/3.17 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.