Inapoi
Descoperiti K1H004UCH de la
Caracteristici
Dimensions Drawings
Technical Description
Descarcare si documente
Discover your Schneider-Electric tools
K1H004UCH
Comutator Cu Came - 4 Poli - 45° - 12 A - Pentru Ø 22 Mm
Descarcare K1H004UCH fise de date
Model CAD 3D
ASTAZI
IUN 29, 2024
Sfarsitul comercializarii
AUG 15, 2024
Sfarsitul serviciilor standard
Dimensions Drawings
Operating Head and Body with Plastic Base
Front Mounting by Ø 22 mm/0.87 in. Hole
a1
100.5 mm/3.96 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.