Inapoi
Descoperiti XB4BV65 de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Descarcare si documente
Discover your Schneider-Electric tools
XB4BV65
Lampa Pilot Completa Portocalie Ø 22, Lentila Simpla, bec Ba9S 250V
Descarcare XB4BV65 fise de date
Model CAD 3D
Dimensions Drawings
Dimensions
e :
clamping thickness: 1 to 6 mm / 0.04 to 0.24 in.
b :
30 mm / 1.18 in.
c :
46.5 mm / 1.83 in.