Inapoi
Descoperiti XB7EV08GP de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Descarcare si documente
Discover your Schneider-Electric tools
XB7EV08GP
Lampa Pilot Rotunda Ø 22, Portocaliu, Integral Led, 120 V, Terminale Cleme C
Descarcare XB7EV08GP fise de date
Model CAD 3D
Dimensions Drawings
Pilot Light with Screw Terminal
Dimensions
e
Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).