Inapoi
Descoperiti XB7NW36G1 de la
Caracteristici
Dimensions Drawings
Mounting and Clearance
Connections and Schema
Descarcare si documente
Discover your Schneider-Electric tools
XB7NW36G1
Buton Iluminat, Led, Revenire cu Arc 1No, Albastru, 120V
Descarcare XB7NW36G1 fise de date
Model CAD 3D
ASTAZI
IUN 29, 2024
Sfarsitul comercializarii
IUL 05, 2023
Dimensions Drawings
Illuminated Pushbutton
Dimensions
e
Support panel thickness: 1 to 6 mm/0.4 to 0.24 in. (metal), 2 to 6 mm/0.8 to 0.24 in. (plastic).