Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ABL7RM24025 picture- riverbankelectrical
ABL7RM24025
regulated SMPS with auto reset - 1 or 2-phase - 100...240 V AC - 24 V - 2.5 A
Telemecanique
Dimensions Drawings
Regulated Switch Mode Power Supplies
Dimensions


a in mm

a in in.

a1 in mm

a1 in in.

ABL8MEM05040

54

2.12

42

1.65

ABL8MEM12020

54

2.12

42

1.65

ABL8MEM24003

36

1.41

24

0.94

ABL8MEM24006

36

1.41

24

0.94

ABL8MEM24012

54

2.12

42

1.65

ABL7RM24025

74

2.91

60

2.36