|
|
|
ABL8BPK24A07
battery - 24 V DC - 40 A - 7 AH - for battery control module
|
|
|
Main
Range of product
|
Phaseo
|
Product or component type
|
Battery module
|
Battery capacity
|
7 Ah
|
Complementary
Input voltage limits
|
21...29 V
|
Charging time
|
72 h
|
Load current
|
0.7 A
|
Self-discharge rate
|
9 %, 3 months
3 %, 1 month
15 %, 6 months
|
Output coupling
|
Parallel
|
Operating altitude
|
2000 m
|
Marking
|
CE
|
Net weight
|
6.5 kg
|
Environment
Product certifications
|
CTP
UL
|
Ambient air temperature for operation
|
0…40 °C
|
Ambient air temperature for storage
|
-20…50 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
19.500 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
26.500 cm
|
Package 1 Weight
|
6.173 kg
|
Unit Type of Package 2
|
S06
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
87.308 kg
|
Offer Sustainability
Contractual warranty
|
|