Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ATV212HU15N4 picture- riverbankelectrical
ATV212HU15N4
variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC - IP21
Schneider Electric
Dimensions Drawings
Dimensions


Dimensions in mm

ATV212H

a

b

G

H

J

K

Ø

075M3X...U22M3X

075N4...U22N4

107

143

93

121.5

5

16.5

2 x Ø5

U30M3X, U40M3X

U30N4...U55N4

142

184

126

157

6.5

20.5

4 x Ø5

Dimensions in in.

ATV212H

a

b

G

H

J

K

Ø

075M3X...U22M3X

075N4...U22N4

4.21

5.63

3.66

4.78

0.20

0.65

2 x Ø0.20

U30M3X, U40M3X

U30N4...U55N4

5.59

7.24

4.96

6.18

0.26

0.81

4 x Ø0.20

Plate for EMC mounting (supplied with the drive)


(1)
2 x M5 screws

Dimensions in mm

ATV212H

b1

c

075M3X...U22M3X

075N4...U22N4

49

67.3

U30M3X, U40M3X

U30N4...U55N4

48

88.8

Dimensions in in.

ATV212H

b1

c

075M3X...U22M3X

075N4...U22N4

1.93

2.65

U30M3X, U40M3X

U30N4...U55N4

1.89

3.50