Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GV3L651 picture- riverbankelectrical
GV3L651
Motor circuit breaker, TeSys Deca, 3P, 65 A, magnetic, rotary handle, EverLink terminals, for contactor assembly
Schneider Electric
Dimensions Drawings
GV3L, GV3P

Dimensions


(1)
Blocks GVAN●●, GVAD●● and GVAM11.
(2)
Blocks GV3AU●● and GV3AS●●.

X1 = Electrical clearance (ISC max) 40 mm for Ue ≤ 500 V, 50 mm for Ue ≤ 690 V

NOTE: Leave a space of 9 mm between 2 circuit breakers: either an empty space or side-mounting add-on contact blocks. Side by side mounting is possible up to 40 °C.

Mounting with Tesys contactor LC1D40A…D80A and relay LR3D313…380 (1)(2)(3)


(1)
Mountings with c.b. up to GV3L73, GV3P73.
(2)
For GV3L80, GV3P80 use cable between components for dissipating heat. Consult online datasheets for values.
(3)
S-shape busbar system suitable up to 73 A.

Side by side mounting with Tesys contactor LC1D40A…D73A (S-shape busbar system GV3S(1))


(1)
Mountings with c.b. up to GV3L73, GV3P73.

Mounting on Rail AM1 DE200 or AM1 ED201


Panel Mounting, using M4 Screws


Mounting on Pre-Slotted Plate AM1 PA


Mounting of External Operator GV3APN01, GV3APN02 or GV3APN04 for Motor Circuit Breakers GV3L


Door cut-out


(1)
For IP65 only.

Mounting of External Operator GVAPH03 for Motor Circuit Breakers GV3L


b

Minimum

Maximum

GV3APN●● + GVAPH03

200

300

GV3APN●● + GVAPH03 + GVAPK12

300

492

Door cut-out


(1)
For IP65 only.