|
|
|
TM2DDO8TT
Discrete output module, Modicon M238 logic controller, 8 outputs 24V transistor, 1 screw terminal block
|
|
|
|
|
End of Commercialization NOV 14, 2020
|
|
|
|
|
Main
Range of product
|
Modicon M238 logic controller
|
Product or component type
|
Discrete output module
|
Discrete output number
|
8
|
Discrete output type
|
Transistor
|
Discrete output voltage
|
24 V
|
Discrete output logic
|
Source
|
Discrete output current
|
0.5 A
|
Complementary
Range compatibility
|
Advantys OTB
Twido
|
Output voltage limits
|
20.4...28.8 V
|
Current per channel
|
0.6 A
|
Maximum current per output common
|
4 A
|
Number of common point
|
1
|
Response time
|
450 µs from state 0 to state 1
450 µs from state 1 to state 0
|
[Ures] residual voltage
|
0.4 V at state 1
|
Maximum leakage current
|
0.1 mA
|
Maximum inductive load
|
10 mH
|
Maximum tungsten load
|
12 W
|
Short-circuit protection
|
With automatic reactivaton
|
Overload protection
|
With automatic reactivaton
|
Isolation between channels
|
None
|
Isolation between channels and internal logic
|
500 V for 1 minute
|
Current consumption
|
10 mA at 5 V DC at state 1 for all output
20 mA at 24 V DC at state 1 for all output
|
Local signalling
|
1 display block
|
Electrical connection
|
1 removable screw terminal block
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.085 kg
|
Environment
Depth
|
84.6 mm
|
Height
|
90 mm
|
Width
|
27.3 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
12.5 cm
|
Package 1 Weight
|
184.0 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|