Range compatibility
|
Twido
Advantys OTB
|
Input voltage limits
|
20.4...28.8 V
|
Discrete input logic
|
Sink or source
|
Discrete input current
|
7 mA
|
Input impedance
|
3.4 kOhm
|
Discrete output function
|
1 NO
|
Current per channel
|
2 A
|
Maximum current per output common
|
7 A
|
Number of common point
|
2 for output
1 for input
|
Contact resistance
|
45 mOhm
|
Response time
|
<= 10 ms from state 0 to state 1 for output
<= 5 ms from state 1 to state 0 for output
4 ms at state 0 for input
4 ms at state 1 for input
|
Minimum switching current
|
0.1 mA at 0.1 V DC
|
Isolation between channels
|
None
|
Isolation between channels and internal logic
|
2300 V for 1 minute (output)
500 V for 1 minute (input)
|
Isolation between input channel and output channel
|
1500 V for 1 minute
|
Isolation between output channels group
|
1500 V for 1 minute
|
Mechanical durability
|
20000000 cycles
|
Electrical durability
|
100000 cycles 0.5 A AC-15 240 V AC cos phi = 0.35 inductive
100000 cycles 1 A AC-15 240 V AC cos phi = 0.7 inductive
100000 cycles 1 A DC-13 24 V DC inductive (L/R = 7 ms)
100000 cycles 2 A 240 V AC resistive
100000 cycles 2 A 30 V DC resistive
|
Current consumption
|
45 mA at 24 V DC at state 1 for all input/output
65 mA at 5 V DC at state 1 for all input/output
|
Local signalling
|
1 display block
|
Electrical connection
|
1 spring terminal block
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.14 kg
|