|
|
|
VW3A5106
motor choke - 481 A - for variable speed drive Altivar - IP00
|
|
|
Main
Product or component type
|
Motor choke
|
Range compatibility
|
Altivar 61
Altivar 71
Altivar Process ATV600
Altivar 61Q
Altivar Process ATV900
Altivar 71Q
|
Product specific application
|
Output filter
|
[In] rated current
|
481 A
|
Product compatibility
|
ATV61HC16N4
ATV61HC22N4
ATV61HC31Y
ATV61HC40Y
ATV61HD90M3X
ATV61QC20N4
ATV61QC25N4
ATV61QC25Y
ATV61QC31Y
ATV71HC16N4
ATV71HC20N4
ATV71HC25N4
ATV71HC25Y
ATV71HC31Y
ATV71QC16N4
ATV71QC20N4
ATV71QC20Y
ATV71QC25Y
ATV630 variable speed drive wall mount - 220 kW, 380...480 V
ATV930 variable speed drive wall mount - 220 kW, 380...480 V
|
Nedded quantity
|
3
|
Electrical connection
|
Tag connector 2 x M12
|
Complementary
Maximum motor cable length
|
250 m shielded cable P motor 90 kW at 200...240 V
300 m unshielded cable P motor 90 kW at 200...240 V
250 m shielded cable P motor 160…220 kW at 380...480 V 1
300 m unshielded cable P motor 160…220 kW at 380...480 V 1
150 m shielded cable P motor 250…400 kW at 500...690 V 1
250 m unshielded cable P motor 250…400 kW at 500...690 V 1
250 m shielded cable P motor 250…400 kW at 500...690 V 2
400 m unshielded cable P motor 250…400 kW at 500...690 V 2
|
Dv/dt
|
500 V/µs max at 400 V
750 V/µs max at 500 V
1000 V/µs max at 690 V
|
Thermal losses
|
530 W
|
Maximum drive output frequency
|
100 Hz
|
Ambient air temperature for operation
|
-10…50 °C
|
Net weight
|
58 kg
|
Environment
IP degree of protection
|
IP20 (with kits VW3A9612,613)
IP00
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
58.000 cm
|
Package 1 Width
|
60.000 cm
|
Package 1 Length
|
80.000 cm
|
Package 1 Weight
|
31.500 kg
|
Offer Sustainability
Contractual warranty
|
|