Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
VW3A5211 picture- riverbankelectrical
VW3A5211
sinus filter - 1200 A - for Altivar variable speed drive
EAN Code EAN Code: 
3389119201629
Telemecanique
Characteristics
Main
Product or component type Sinus filter
Range compatibility Altivar 61Q
Altivar 61
Altivar 71
Altivar 71Q
Product specific application Output filter
[In] rated current 1200 A
Thermal losses 5150 W at 100 Hz
Product compatibility ATV61HC40N4
ATV61QC40N4
ATV71HC40N4
ATV71QC40N4
ATV61HC50N4
ATV61HC63N4
ATV61QC50N4
ATV61QC63N4
ATV71HC50N4
ATV71QC50N4
Switching frequency 4...8 kHz
Maximum output frequency 100 Hz
Maximum permissible voltage 500 V AC
Complementary
Electrical connection 4 bare wires diameter: 11 mm
Maximum voltage drop at rated load 10 %
Max current 1.5 x nominal current (duration = 60 s)
Net weight 600 kg
Environment
IP degree of protection IP00
Environmental characteristic 3B1 conforming to IEC 721-3-3
3C2 conforming to IEC 721-3-3
3S1 conforming to IEC 721-3-3
Pollution degree 2 conforming to EN 50178
Vibration resistance 1 gn (f= 13…200 Hz) conforming to IEC 60068-2
1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
Shock resistance 15 gn for 11 ms conforming to IEC 60068-2-27
Relative humidity 0…95 %
Ambient air temperature for operation 40…50 °C (with current derating 1.5 % per °C)
-10…40 °C (without current derating)
Ambient air temperature for storage -40…65 °C
Operating altitude <= 1000 m without current derating
1000...3000 m with current derating 1 % per 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 60.0 cm
Package 1 Width 88.5 cm
Package 1 Length 120.0 cm
Package 1 Weight 470.0 kg
Unit Type of Package 2 P12
Number of Units in Package 2 1
Package 2 Height 50.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 482.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months