Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XACA271H7 picture- riverbankelectrical
XACA271H7
pendant control station XAC-A - 2 pushbuttons
Telemecanique
Dimensions Drawings
Dimensions

Below drawing shows a product with 6 cut-outs. Select the number of cut-outs according to the product characteristics in order to get b, b1 and c dimensions.


(1)
For 2 and 3-way XAC A stations.
(2)
For 4 to 8-way XAC A stations.
(3)
With trigger action Emergency stop head operator
(4)
Internal ø

Dimensions in mm

Number of cut-outs

2

3

4

5

6

8

12

b

314

314

440

440

500

560

680

b1

190

190

250

250

310

370

490

c

80

80

80

80

80

80

92

Dimensions in in.

Number of cut-outs

2

3

4

5

6

8

12

b

12.36

12.36

17.32

17.32

19.68

22.05

26.77

b1

7.48

7.48

9.84

9.84

12.20

14.57

19.29

c

3.15

3.15

3.15

3.15

3.15

3.15

3.62