|
|
|
XGHB90E340
Electronic tag, Radio frequency identification XG, RFID 13.56 MHz, ISO badge 54 x 85.5 x 1, 256 Bytes
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Radio frequency identification XG
|
Product or component type
|
Electronic tag
|
RFID electronic tag name
|
XGHB
|
RFID frequency
|
13.56 MHz
|
Design
|
ISO badge
|
Memory capacity
|
256 B
|
Associated smart antenna
|
XGCS
|
[Sn] nominal sensing distance
|
100 mm with XGCS89
150 mm with XGCS49 + field expander XGFEC2525
70 mm with XGCS49
90 mm with XGCS49 + field expander XGFEC540
100 mm with XGCS85
|
Outer dimension
|
54 x 85.5 x 1 mm
|
Quantity per set
|
Set of 10
|
Read time
|
12 + 0.825 x (number of 16-bit words) ms
|
Write time
|
20 + 11.8 x (number of 16-bit words) ms
|
IP degree of protection
|
IP65
|
Complementary
Memory type
|
EEPROM
|
Memory operation
|
Read/write
|
Number of read cycles
|
Unlimited
|
Number of write cycles
|
100000 at -25…50 °C
2500000 at 30 °C
|
Maximum linear speed with "auto read/write function"
|
0.6 m/s with XGCS49 (read or write 10 words)
5.3 m/s with XGCS49 (read a serial number)
1.6 m/s with XGCS49 (read a word)
7.1 m/s with XGCS89 (read a serial number)
4 m/s with XGCS89 (read a word)
0.8 m/s with XGCS89 (read or write 10 words)
7.1 m/s with XGCS85 (read a serial number)
4 m/s with XGCS85 (read a word)
0.8 m/s with XGCS85 (read or write 10 words)
|
Data retention time
|
10 year(s)
|
Material
|
PVC (polyvinyl chloride)
|
Net weight
|
0.005 kg
|
Environment
Standards
|
ISO 15693
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-40…55 °C
|
Vibration resistance
|
2 mm conforming to IEC 60068-2-6 (f = 5…29.5 Hz)
7 gn conforming to IEC 60068-2-6 (f = 29.5…150 Hz)
|
Shock resistance
|
30 gn conforming to IEC 60068-2-27 for 11 ms
|
IK degree of protection
|
IK02 conforming to IEC 62262
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.100 cm
|
Package 1 Width
|
5.500 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
5.000 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Contractual warranty
|
|