Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XMAH12L2435 picture- riverbankelectrical
XMAH12L2435
pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
Telemecanique
Download & Documents 1 to 7 of 7
Declaration of conformity
 
XMA... and XMX... pressure and vacuum switches - EU declaration of conformity English, French   2020-07-31  summary
XMA... and XMX... pressure and vacuum switches - EU declaration of conformity

EU declaration of conformity
 
 
EU RoHS Declaration
 
XMAH12L2435 : pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O English   2020-08-11  summary
XMAH12L2435 : pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O

pressure switch XMA 12 bar - adjustable scale 2 thresholds - 1 C/O
 
 
Certificate
 
XMA..., XMP... and XMX... pressure switches - CSA certificate of compliance English   2020-07-31  summary
XMA..., XMP... and XMX... pressure switches - CSA certificate of compliance

CSA certificate of compliance
 
XMA/P/X..., XMGB..., XMLA/B/C/D... pressure switches and XMLZ... accessories - UL certification record English   2020-07-31  summary
XMA/P/X..., XMGB..., XMLA/B/C/D... pressure switches and XMLZ... accessories - UL certification record

UL certification record (listed products)
 
 
Catalogue
 
Electromechanical sensors for pressure control OsiSense XM English   2020-07-31  summary
Electromechanical sensors for pressure control OsiSense XM

Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
 
 
Product Environmental Profile
 
XMPA12B2131 Power Pressure Switch, Product Environmental Profile English   2020-07-31       
 
Instruction sheet
 
XMX... /XMA... /XMP... Electromechanical pressure switches, sizes 6 to 25 bar.Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2020-07-31  summary
XMX... /XMA... /XMP... Electromechanical pressure switches, sizes 6 to 25 bar.Instruction Sheet

- Pressure switches OsiSense XMX and XMA are switches for control circuits, with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar. - Pressure switches OsiSense XMP are switches for power circuits (direct switching), with an adjustable differential. They are used to control the pressure of water and air, up to 25 bar.