Range of product
|
Telemecanique Pressure sensors XM
|
Pressure sensor type
|
Electromechanical pressure sensor
|
Pressure sensor name
|
XMA
|
Pressure rating
|
25 bar
|
Contacts type and composition
|
1 C/O snap action
|
Controlled fluid
|
Air (0…70 °C)
Fresh water (0…70 °C)
Sea water (0…70 °C)
|
Fluid connection type
|
4 x G 1/4 (female) conforming to ISO 228
|
Cable entry
|
2 entries tapped for Pg 13.5 cable gland conforming to NF C 68-300
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
|
Electrical circuit type
|
Control circuit
|
[In] rated current
|
3 A (Ue = 120 V), AC-15, B300
1.5 A (Ue = 240 V), AC-15, B300
0.1 A (Ue = 250 V), DC-13, R300
|
Setting
|
External
|
Colour of cover
|
Black opaque
|
Pressure switch type of operation
|
Regulation between 2 thresholds
|
Scale type
|
Fixed differential
|
Local display
|
Without
|
Enclosure material
|
PC impregnated with Lexan 500R
|
Adjustable range of switching point on rising pressure
|
3.5…25 bar
|
Adjustable range of switching point on falling pressure
|
0.1…20.5 bar
|
Pressure actuator
|
Diaphragm
|
Possible differential minimum at high setting
|
4.5 bar
|
Possible differential minimum at low setting
|
3.4 bar
|
Destruction pressure
|
100 bar
|
Materials in contact with fluid
|
Canvas covered nitrile
Chromated zinc alloy
|
Maximum permissible accidental pressure
|
56.25 bar
|
Height
|
133 mm
|
Width
|
57 mm
|
Depth
|
97.5 mm
|
Operating position
|
Any position
|
Maximum permissible pressure - per cycle
|
31.25 bar
|
Short-circuit protection
|
10 A cartridge fuse, type gG (gl)
|
Maximum operating rate
|
10 cyc/mn
|
[Ui] rated insulation voltage
|
500 V conforming to EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-1
|
Electrical durability
|
1000000 cycles, 50/60 Hz, AC-15, 240 V / 3 A, Ith = 10 A
|
Mechanical durability
|
1000000 cycles
|
Repeat accuracy
|
3.5 %
|
Net weight
|
0.65 kg
|