|
|
|
XPSAK361144P
module XPSAK - Emergency stop - 110 V AC
|
|
|
|
|
End of Commercialization JUL 03, 2021
|
|
|
|
|
Main
Range of product
|
Preventa Safety automation
|
Product or component type
|
Preventa safety module
|
Safety module name
|
XPSAK
|
Safety module application
|
For emergency stop, switch, sensing mat/edges or safety light curtain monitoring
|
Function of module
|
Sensing mat and edges monitoring
Multiple emergency stop monitoring 2-channel wiring
Proximity sensor monitoring
Emergency stop monitoring 1-channel wiring
Monitoring of a movable guard
Monitoring of a movable guard associated with 2 switches and automatic start
Monitoring of electro-sensitive protection equipment (ESPE)
Emergency stop with 2 NC contacts monitoring 2-channel wiring
|
Safety level
|
Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
|
Safety reliability data
|
DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 154.5 years conforming to EN/ISO 13849-1
PFHd = 7.39E-9 1/h conforming to EN/IEC 62061
|
Type of start
|
Configurable
|
Connections - terminals
|
Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1 mm² solid with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.25...2 x 1 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
|
Output type
|
Relay instantaneous opening, 3 NO circuit(s), volt-free
|
Number of additional circuits
|
1 NC + 4 solid state outputs
|
[Us] rated supply voltage
|
110 V AC - 15...10 %
24 V DC - 15...10 %
|
Complementary
Synchronisation time between inputs
|
2 or 4 s depending of wiring (automatic start)
Unlimited (manual start)
|
Supply frequency
|
50/60 Hz
|
Maximum power consumption in VA
|
6 VA AC
|
Input protection type
|
Internal, electronic
|
[Uc] control circuit voltage
|
24 V DC
|
Maximum line resistance
|
28 Ohm
|
Breaking capacity
|
180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
|
Breaking capacity
|
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
|
Output thermal current
|
6 A per relay for relay output
|
[Ith] conventional free air thermal current
|
18 A
|
Associated fuse rating
|
4 A gG or gL for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
|
Minimum output current
|
10 mA for relay output
|
Minimum output voltage
|
17 V for relay output
|
Maximum response time on input open
|
40 ms
|
[Ui] rated insulation voltage
|
300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
|
[Uimp] rated impulse withstand voltage
|
4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
|
Local signalling
|
4 LEDs
|
Current consumption
|
30 mA at 24 V AC on power supply
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.4 kg
|
Environment
Standards
|
EN/IEC 60204-1
EN 1088/ISO 14119
EN/IEC 60947-5-1
EN/ISO 13850
|
Product certifications
|
TÜV
UL
CSA
|
IP degree of protection
|
IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-10…55 °C
|
Ambient air temperature for storage
|
-25…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
10.5 cm
|
Package 1 Length
|
12.5 cm
|
Package 1 Weight
|
479.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.215 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Contractual warranty
|
|