Range of product
|
Preventa Safety automation
|
Product or component type
|
Preventa safety remote input module
|
Safety module name
|
XPSMF1
|
Safety module application
|
Extension of I/O capacity
|
Safety use category
|
Category 4 maximum conforming to EN 954-1
Performance level e conforming to EN/ISO 13849-1
SIL 3 conforming to EN/IEC 61508
|
Function of module
|
Monitoring safety detection for discrete input
Monitoring safety dialogue for discrete input
Monitoring short-circuit and line break for remote line control output
|
[Us] rated supply voltage
|
24 V DC - 15...20 %
|
Supply
|
SELV or PELV conforming to EN/IEC 60950
|
Discrete input number
|
16 not isolated discrete input(s)
|
Number of outputs
|
4 not isolated for line control outputs
|
Structure type
|
10BASE-T/100BASE-TX
|
Response time
|
Depending on size of application
|
Voltage state 0 guaranteed
|
<= 5 V for discrete input
|
Voltage state 1 guaranteed
|
>= 15 V for discrete input
|
Current state 0 guaranteed
|
1...1.5 mA (discrete input)
|
Current state 1 guaranteed
|
>= 2 mA (discrete input)
|
Discrete input voltage
|
19.2 V
|
Discrete input current
|
40 mA
|
Input protection type
|
Protected against short-circuit
|
Output voltage
|
20 V line control outputs
|
Nominal output current
|
60 mA for line control outputs
|
Switching voltage
|
7.5 V for discrete input
|
Switching time
|
250 µs for discrete input
|
Communication port protocol
|
Safe Ethernet with 2 RJ45 port(s), transmission rate: 100 Mbps, 10 Mbps, medium: dual twisted pair cable, category 5D or better
|
Exchange mode
|
Half duplex, full duplex, autonegotiation
|
Number of terminal blocks
|
1 for discrete output
1 for power supply
4 for discrete input
|
Current consumption
|
0.8 A at 24 V DC on power supply
|
Mounting support
|
35 mm symmetrical DIN rail
|
Depth
|
66.5 mm
|
Height
|
109 mm
|
Width
|
152 mm
|
Net weight
|
0.7 kg
|