Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS1
|
Sensor design
|
Cylindrical Ø 4 mm plain
|
Size
|
28 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Metal
|
Type of output signal
|
Discrete
|
Wiring technique
|
3-wire
|
[Sn] nominal sensing distance
|
1 mm
|
Discrete output function
|
1 NC
|
Output circuit type
|
DC
|
Discrete output type
|
NPN
|
Electrical connection
|
Cable
|
Cable length
|
5 m
|
[Us] rated supply voltage
|
5...24 V DC
|
Switching capacity in mA
|
<= 100 mA with overload and short-circuit protection
|
IP degree of protection
|
IP67 conforming to IEC 60529
|