|
|
|
XS7F1A1DAL01M8
inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - M8 0.15m
|
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS7
|
Sensor design
|
Flat form 15 x 32 x 8
|
Size
|
8 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
Discrete output function
|
1 NO
|
Output circuit type
|
DC
|
Electrical connection
|
Remote male connector M8, 3 pins
|
Cable length
|
0.15 m
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Switching capacity in mA
|
1.5...100 mA DC with overload and short-circuit protection
|
IP degree of protection
|
IP68 conforming to IEC 60529
|
Complementary
Detection face
|
Frontal
|
Front material
|
PBT
|
Operating zone
|
0…4 mm
|
Differential travel
|
1...15% of Sr
|
Wire insulation material
|
PVC
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply voltage limits
|
10…36 V DC
|
Maximum residual current
|
0.5 mA open state
|
Switching frequency
|
<= 5000 Hz
|
Maximum voltage drop
|
<4 V (closed)
|
Maximum delay first up
|
5 ms
|
Maximum delay response
|
5 ms
|
Maximum delay recovery
|
5 ms
|
Marking
|
CE
|
Depth
|
8 mm
|
Height
|
32 mm
|
Width
|
15 mm
|
Net weight
|
0.045 kg
|
Environment
Product certifications
|
CSA
C-Tick
UL
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
6.6 cm
|
Package 1 Weight
|
32.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
22
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
1.159 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
352
|
Package 3 Height
|
105 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
19.764 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|