Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS8
|
Sensor design
|
Flat form 40 x 40 x 15
|
Size
|
15 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Non flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
15 mm flush mountable
25 mm non flush mountable
|
Discrete output function
|
1 NO
|
Output circuit type
|
AC/DC
|
Electrical connection
|
Cable
|
Cable length
|
5 m
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz
|
Switching capacity in mA
|
5...200 mA DC
5...300 mA AC
|
IP degree of protection
|
IP68 double insulation conforming to IEC 60529
|