Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
XS8C4A1PCG13 picture- riverbankelectrical
XS8C4A1PCG13
inductive sensor XS8 40x40x117 - PBT - Sn20 mm - 12..48VDC - terminals
Telemecanique
Dimensions Drawings
Dimensions


(1) :
Pg 13.5 cable gland.
(2) :
2 holes Ø 5,45 mm / Ø 0.21 in. Tightening torque: < 1,5 Nm / < 13.3 Ib-in.
(3) :
3 screws M3,5. Tightening torque: < 1,2 Nm / < 10.6 Ib-in.
(4) :
2 alongated holes 5,4 x 7,4 mm / 0.21 x 0.29 in. Tightening torque: < 1,5 Nm / < 13.3 Ib-in".